Performance metrics
87 ms
Total execution time
8 ms
Symfony initialization
8.00 MiB
Peak memory usage
1
Sub-Request
51.3 ms
Sub-Request time
Execution timeline
Main Request 78.7 ms
Note: sections with a striped background correspond to sub-requests.