Performance metrics
113 ms
Total execution time
9 ms
Symfony initialization
8.00 MiB
Peak memory usage
1
Sub-Request
74.1 ms
Sub-Request time
Execution timeline
Main Request 103.5 ms
Note: sections with a striped background correspond to sub-requests.