Performance metrics
96 ms
Total execution time
10 ms
Symfony initialization
8.00 MiB
Peak memory usage
1
Sub-Request
54.4 ms
Sub-Request time
Execution timeline
Main Request 85.6 ms
Note: sections with a striped background correspond to sub-requests.