GET https://api-irve.hager.com/admin

Request / Response

Request

GET Parameters

None

POST Parameters

None

Uploaded Files

None

Request Attributes

Key Value
_controller
"App\Controller\Admin\DashboardController::index"
_firewall_context
"security.firewall.map.context.main"
_route
"admin"
_route_params
[
  "routeCreatedByEasyAdmin" => true
  "dashboardControllerFqcn" => "App\Controller\Admin\DashboardController"
  "crudControllerFqcn" => null
  "crudAction" => null
]
_security_authenticators
[]
_security_firewall_run
"_security_main"
_security_skipped_authenticators
[
  Symfony\Component\Security\Http\Authenticator\Debug\TraceableAuthenticator {#563
    -supports: false
    -passport: null
    -duration: null
    -stub: "Symfony\Component\Security\Http\Authenticator\FormLoginAuthenticator"
    -authenticated: null
    -exception: null
    -authenticator: Symfony\Component\Security\Http\Authenticator\FormLoginAuthenticator {#604 …}
  }
]
_stopwatch_token
"af73d7"
crudAction
null
crudControllerFqcn
null
dashboardControllerFqcn
"App\Controller\Admin\DashboardController"
routeCreatedByEasyAdmin
true

Request Headers

Header Value
accept
"*/*"
accept-encoding
"gzip, br, zstd, deflate"
cookie
"main_deauth_profile_token=b1dd11"
host
"api-irve.hager.com"
user-agent
"Mozilla/5.0 AppleWebKit/537.36 (KHTML, like Gecko; compatible; ClaudeBot/1.0; +claudebot@anthropic.com)"
x-php-ob-level
"1"

Request Content

Request content not available (it was retrieved as a resource).

Response

Response Headers

Header Value
cache-control
"no-cache, private"
content-type
"text/html; charset=utf-8"
date
"Thu, 20 Aug 2026 23:38:23 GMT"
location
"https://api-irve.hager.com/login-admin"
x-debug-token
"8806ff"

Cookies

Request Cookies

Key Value
main_deauth_profile_token
"b1dd11"

Response Cookies

No response cookies

Session 7

Session Metadata

Key Value
Created
"Thu, 20 Aug 26 23:38:23 +0000"
Last used
"Thu, 20 Aug 26 23:38:23 +0000"
Lifetime
86400

Session Attributes

Attribute Value
_security.main.target_path
"https://api-irve.hager.com/admin"

Session Usage

7 Usages
Stateless check enabled
Usage
Symfony\Component\Security\Core\Authentication\Token\Storage\UsageTrackingTokenStorage:39
[
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-core/Authentication/Token/Storage/UsageTrackingTokenStorage.php"
    "line" => 39
    "function" => "getMetadataBag"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-http/Firewall/AccessListener.php"
    "line" => 74
    "function" => "getToken"
    "class" => "Symfony\Component\Security\Core\Authentication\Token\Storage\UsageTrackingTokenStorage"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-bundle/Debug/WrappedLazyListener.php"
    "line" => 46
    "function" => "authenticate"
    "class" => "Symfony\Component\Security\Http\Firewall\AccessListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-bundle/Security/LazyFirewallContext.php"
    "line" => 61
    "function" => "authenticate"
    "class" => "Symfony\Bundle\SecurityBundle\Debug\WrappedLazyListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-bundle/Debug/TraceableFirewallListener.php"
    "line" => 91
    "function" => "__invoke"
    "class" => "Symfony\Bundle\SecurityBundle\Security\LazyFirewallContext"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-http/Firewall.php"
    "line" => 92
    "function" => "callListeners"
    "class" => "Symfony\Bundle\SecurityBundle\Debug\TraceableFirewallListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelRequest"
    "class" => "Symfony\Component\Security\Http\Firewall"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 122
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 159
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 76
    "function" => "handleRaw"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Kernel.php"
    "line" => 182
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/public/index.php"
    "line" => 5
    "args" => [
      "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\Security\Http\Firewall\ExceptionListener:28
[
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-http/Util/TargetPathTrait.php"
    "line" => 28
    "function" => "set"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-http/Firewall/ExceptionListener.php"
    "line" => 208
    "function" => "saveTargetPath"
    "class" => "Symfony\Component\Security\Http\Firewall\ExceptionListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-http/Firewall/ExceptionListener.php"
    "line" => 185
    "function" => "setTargetPath"
    "class" => "Symfony\Component\Security\Http\Firewall\ExceptionListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-http/Firewall/ExceptionListener.php"
    "line" => 138
    "function" => "startAuthentication"
    "class" => "Symfony\Component\Security\Http\Firewall\ExceptionListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-http/Firewall/ExceptionListener.php"
    "line" => 93
    "function" => "handleAccessDeniedException"
    "class" => "Symfony\Component\Security\Http\Firewall\ExceptionListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelException"
    "class" => "Symfony\Component\Security\Http\Firewall\ExceptionListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 122
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 241
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 91
    "function" => "handleThrowable"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Kernel.php"
    "line" => 182
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/public/index.php"
    "line" => 5
    "args" => [
      "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:68
[
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
    "line" => 68
    "function" => "getMetadataBag"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Profiler/Profiler.php"
    "line" => 158
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
    "line" => 102
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelResponse"
    "class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 122
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 216
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 267
    "function" => "filterResponse"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 91
    "function" => "handleThrowable"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Kernel.php"
    "line" => 182
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/public/index.php"
    "line" => 5
    "args" => [
      "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:69
[
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
    "line" => 69
    "function" => "getMetadataBag"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Profiler/Profiler.php"
    "line" => 158
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
    "line" => 102
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelResponse"
    "class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 122
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 216
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 267
    "function" => "filterResponse"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 91
    "function" => "handleThrowable"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Kernel.php"
    "line" => 182
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/public/index.php"
    "line" => 5
    "args" => [
      "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:70
[
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
    "line" => 70
    "function" => "getMetadataBag"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Profiler/Profiler.php"
    "line" => 158
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
    "line" => 102
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelResponse"
    "class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 122
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 216
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 267
    "function" => "filterResponse"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 91
    "function" => "handleThrowable"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Kernel.php"
    "line" => 182
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/public/index.php"
    "line" => 5
    "args" => [
      "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:71
[
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
    "line" => 71
    "function" => "all"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Profiler/Profiler.php"
    "line" => 158
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
    "line" => 102
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelResponse"
    "class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 122
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 216
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 267
    "function" => "filterResponse"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 91
    "function" => "handleThrowable"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Kernel.php"
    "line" => 182
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/public/index.php"
    "line" => 5
    "args" => [
      "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:72
[
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
    "line" => 72
    "function" => "getFlashBag"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Profiler/Profiler.php"
    "line" => 158
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
    "line" => 102
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelResponse"
    "class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 122
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 216
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 267
    "function" => "filterResponse"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 91
    "function" => "handleThrowable"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Kernel.php"
    "line" => 182
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/public/index.php"
    "line" => 5
    "args" => [
      "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]

Flashes

Flashes

No flash messages were created.

Server Parameters

Server Parameters

Defined in .env

Key Value
ACCESS_KEY
"c1b6d3ac04c09c36175b2c199b0233b44cfb996a0b1ba5a999300f0bb3cd7b09c1b6d3ac04c09c36175b2c199b0233b44cfb996a0b1ba5a999300f0bb3cd7b09"
ADEOAPI_ENDPOINT
"https://demo-nano.tb-it.fr/module/adeoapi/validate"
ADEOAPI_TOKEN
"WvWqBVFUyRVBoTTu2oHuhPtzTFqpoHHa"
APP_ENV
"dev"
APP_SECRET
"73afeddb6dbfb014b0ef5ed7e5987b91"
APP_VERSION
"1.0.1"
COLISSIMO_API_BASE_URL
"https://ws.colissimo.fr/pointretrait-ws-cxf/rest/v2/pointretrait/"
COLISSIMO_LOGIN
"648213"
COLISSIMO_PASSWORD
"Pgecolis@2024"
DATABASE_URL
"mysql://root:K&t9X!PE!jo8GpfG@127.0.0.1:3306/hager"
DEFAULT_URI
"https://api.carandbikes.fr"
EMAIL
"infos@pge-connect.fr"
EMAIL_CONTACT
"infos@pge-connect.fr"
JWT_PASSPHRASE
"c1b6d3ac04c09c36175b2c199b0233b44cfb996a0b1ba5a999300f0bb3cd7b09"
JWT_PUBLIC_KEY
"%kernel.project_dir%/config/jwt/public.pem"
JWT_SECRET_KEY
"%kernel.project_dir%/config/jwt/private.pem"
MAILER_DSN
"smtp://infos@pge-connect.fr:Infos%402022@ssl0.ovh.net:587?encryption=starttls"
NAME
"hager"
PAYPAL_CLIENT_ID
"AVHkTrc_oMFw-kCqZtsJ5RG397jysCy9yB4VOuVsWLpHlPFBJ88xnNk0c3EqXyiCeDHyAcMtUPQLy1px"
PAYPAL_CONFIRMATION_URL
"https://api-m.paypal.com/v2/checkout/orders/"
PAYPAL_SECRET
"EHoBwpUt-i0Dqe1bQG4Thq3qL7b-rtvwWeT19ETahdJDMqS10i8Gz7cVDu64g_5xcAoKb0bx2DGMk4Qq"
PAYPAL_TOKEN_VERIFICATION
"https://api-m.paypal.com/v1/oauth2/token"
PRESTASHOP_API_KEY
"37ZTKKZEY3TGSKKUXP4LXL9885JCD6T3"
PRESTASHOP_URL
"https://demo-nano.tb-it.fr/api"
TRUSTED_HEADERS
"x-forwarded-for,x-forwarded-host,x-forwarded-proto,x-forwarded-port,x-forwarded-prefix"
TRUSTED_PROXIES
"127.0.0.1,REMOTE_ADDR"
URL_SITE_BACKEND
"https://api-irve.hager.com"

Defined as regular env variables

Key Value
APP_DEBUG
"1"
CONTENT_LENGTH
""
CONTENT_TYPE
""
DOCUMENT_ROOT
"/var/www/nano_protection_backend/public"
DOCUMENT_URI
"/index.php"
FCGI_ROLE
"RESPONDER"
GATEWAY_INTERFACE
"CGI/1.1"
HOME
"/var/www"
HTTPS
"on"
HTTP_ACCEPT
"*/*"
HTTP_ACCEPT_ENCODING
"gzip, br, zstd, deflate"
HTTP_COOKIE
"main_deauth_profile_token=b1dd11"
HTTP_HOST
"api-irve.hager.com"
HTTP_USER_AGENT
"Mozilla/5.0 AppleWebKit/537.36 (KHTML, like Gecko; compatible; ClaudeBot/1.0; +claudebot@anthropic.com)"
PHP_SELF
"/index.php"
QUERY_STRING
""
REDIRECT_STATUS
"200"
REMOTE_ADDR
"216.73.217.88"
REMOTE_PORT
"64012"
REMOTE_USER
""
REQUEST_METHOD
"GET"
REQUEST_SCHEME
"https"
REQUEST_TIME
1787269103
REQUEST_TIME_FLOAT
1787269103.2221
REQUEST_URI
"/admin"
SCRIPT_FILENAME
"/var/www/nano_protection_backend/public/index.php"
SCRIPT_NAME
"/index.php"
SERVER_ADDR
"162.19.245.188"
SERVER_NAME
"api-irve.hager.com"
SERVER_PORT
"443"
SERVER_PROTOCOL
"HTTP/1.1"
SERVER_SOFTWARE
"nginx/1.26.3"
SYMFONY_DOTENV_PATH
"/var/www/nano_protection_backend/.env"
SYMFONY_DOTENV_VARS
"APP_ENV,APP_SECRET,APP_VERSION,NAME,URL_SITE_BACKEND,TRUSTED_PROXIES,TRUSTED_HEADERS,DEFAULT_URI,COLISSIMO_API_BASE_URL,COLISSIMO_LOGIN,COLISSIMO_PASSWORD,PAYPAL_CLIENT_ID,PAYPAL_SECRET,PAYPAL_CONFIRMATION_URL,PAYPAL_TOKEN_VERIFICATION,ACCESS_KEY,DATABASE_URL,EMAIL,MAILER_DSN,EMAIL_CONTACT,PRESTASHOP_API_KEY,PRESTASHOP_URL,ADEOAPI_ENDPOINT,ADEOAPI_TOKEN,JWT_SECRET_KEY,JWT_PUBLIC_KEY,JWT_PASSPHRASE"
USER
"www-data"