Performance metrics
79 ms
Total execution time
10 ms
Symfony initialization
8.00 MiB
Peak memory usage
1
Sub-Request
43.9 ms
Sub-Request time
Execution timeline
Main Request 69.2 ms
Note: sections with a striped background correspond to sub-requests.