MainController :: index
Request
GET Parameters
None
POST Parameters
None
Uploaded Files
None
Request Attributes
| Key | Value |
|---|---|
| _access_control_attributes | null |
| _controller | "App\Controller\MainController::index" |
| _firewall_context | "security.firewall.map.context.main" |
| _route | "app_main_index" |
| _route_params | [] |
| _security_authenticators | [] |
| _security_skipped_authenticators | [ Symfony\Component\Security\Http\Authenticator\Debug\TraceableAuthenticator {#563 -supports: false -passport: null -duration: null -stub: "Symfony\Component\Security\Http\Authenticator\FormLoginAuthenticator" -authenticated: null -exception: null -authenticator: Symfony\Component\Security\Http\Authenticator\FormLoginAuthenticator {#604 …} } ] |
| _stopwatch_token | "ec9d6f" |
Request Headers
| Header | Value |
|---|---|
| accept | "*/*" |
| accept-encoding | "gzip" |
| host | "162.19.245.188" |
| user-agent | "Mozilla/5.0 (Macintosh; Intel Mac OS X 13_1) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/108.0.0.0 Safari/537.36" |
| x-php-ob-level | "1" |
Request Content
Request content not available (it was retrieved as a resource).
Response
Response Headers
| Header | Value |
|---|---|
| cache-control | "no-cache, private" |
| content-type | "text/html; charset=utf-8" |
| date | "Sun, 21 Jun 2026 23:33:52 GMT" |
| location | "/admin" |
| x-debug-token | "5e86d0" |
Cookies
Request Cookies
No request cookies
Response Cookies
No response cookies
Session
Session Metadata
No session metadata
Session Attributes
No session attributes
Session Usage
0
Usages
Stateless check enabled
Session not used.
Flashes
Flashes
No flash messages were created.
Server Parameters
Server Parameters
Defined in .env
| Key | Value |
|---|---|
| ACCESS_KEY | "c1b6d3ac04c09c36175b2c199b0233b44cfb996a0b1ba5a999300f0bb3cd7b09c1b6d3ac04c09c36175b2c199b0233b44cfb996a0b1ba5a999300f0bb3cd7b09" |
| ADEOAPI_ENDPOINT | "https://demo-nano.tb-it.fr/module/adeoapi/validate" |
| ADEOAPI_TOKEN | "WvWqBVFUyRVBoTTu2oHuhPtzTFqpoHHa" |
| APP_ENV | "dev" |
| APP_SECRET | "73afeddb6dbfb014b0ef5ed7e5987b91" |
| APP_VERSION | "1.0.1" |
| COLISSIMO_API_BASE_URL | "https://ws.colissimo.fr/pointretrait-ws-cxf/rest/v2/pointretrait/" |
| COLISSIMO_LOGIN | "648213" |
| COLISSIMO_PASSWORD | "Pgecolis@2024" |
| DATABASE_URL | "mysql://root:K&t9X!PE!jo8GpfG@127.0.0.1:3306/hager" |
| DEFAULT_URI | "https://api.carandbikes.fr" |
"infos@pge-connect.fr" |
|
| EMAIL_CONTACT | "infos@pge-connect.fr" |
| JWT_PASSPHRASE | "c1b6d3ac04c09c36175b2c199b0233b44cfb996a0b1ba5a999300f0bb3cd7b09" |
| JWT_PUBLIC_KEY | "%kernel.project_dir%/config/jwt/public.pem" |
| JWT_SECRET_KEY | "%kernel.project_dir%/config/jwt/private.pem" |
| MAILER_DSN | "smtp://infos@pge-connect.fr:Infos%402022@ssl0.ovh.net:587?encryption=starttls" |
| NAME | "hager" |
| PAYPAL_CLIENT_ID | "AVHkTrc_oMFw-kCqZtsJ5RG397jysCy9yB4VOuVsWLpHlPFBJ88xnNk0c3EqXyiCeDHyAcMtUPQLy1px" |
| PAYPAL_CONFIRMATION_URL | "https://api-m.paypal.com/v2/checkout/orders/" |
| PAYPAL_SECRET | "EHoBwpUt-i0Dqe1bQG4Thq3qL7b-rtvwWeT19ETahdJDMqS10i8Gz7cVDu64g_5xcAoKb0bx2DGMk4Qq" |
| PAYPAL_TOKEN_VERIFICATION | "https://api-m.paypal.com/v1/oauth2/token" |
| PRESTASHOP_API_KEY | "37ZTKKZEY3TGSKKUXP4LXL9885JCD6T3" |
| PRESTASHOP_URL | "https://demo-nano.tb-it.fr/api" |
| TRUSTED_HEADERS | "x-forwarded-for,x-forwarded-host,x-forwarded-proto,x-forwarded-port,x-forwarded-prefix" |
| TRUSTED_PROXIES | "127.0.0.1,REMOTE_ADDR" |
| URL_SITE_BACKEND | "https://api-irve.hager.com" |
Defined as regular env variables
| Key | Value |
|---|---|
| APP_DEBUG | "1" |
| CONTENT_LENGTH | "" |
| CONTENT_TYPE | "" |
| DOCUMENT_ROOT | "/var/www/nano_protection_backend/public" |
| DOCUMENT_URI | "/index.php" |
| FCGI_ROLE | "RESPONDER" |
| GATEWAY_INTERFACE | "CGI/1.1" |
| HOME | "/var/www" |
| HTTPS | "on" |
| HTTP_ACCEPT | "*/*" |
| HTTP_ACCEPT_ENCODING | "gzip" |
| HTTP_HOST | "162.19.245.188" |
| HTTP_USER_AGENT | "Mozilla/5.0 (Macintosh; Intel Mac OS X 13_1) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/108.0.0.0 Safari/537.36" |
| PHP_SELF | "/index.php" |
| QUERY_STRING | "" |
| REDIRECT_STATUS | "200" |
| REMOTE_ADDR | "172.236.127.133" |
| REMOTE_PORT | "31336" |
| REMOTE_USER | "" |
| REQUEST_METHOD | "GET" |
| REQUEST_SCHEME | "https" |
| REQUEST_TIME | 1782084832 |
| REQUEST_TIME_FLOAT | 1782084832.8336 |
| REQUEST_URI | "/" |
| SCRIPT_FILENAME | "/var/www/nano_protection_backend/public/index.php" |
| SCRIPT_NAME | "/index.php" |
| SERVER_ADDR | "162.19.245.188" |
| SERVER_NAME | "api-irve.hager.com" |
| SERVER_PORT | "443" |
| SERVER_PROTOCOL | "HTTP/1.1" |
| SERVER_SOFTWARE | "nginx/1.26.3" |
| SYMFONY_DOTENV_PATH | "/var/www/nano_protection_backend/.env" |
| SYMFONY_DOTENV_VARS | "APP_ENV,APP_SECRET,APP_VERSION,NAME,URL_SITE_BACKEND,TRUSTED_PROXIES,TRUSTED_HEADERS,DEFAULT_URI,COLISSIMO_API_BASE_URL,COLISSIMO_LOGIN,COLISSIMO_PASSWORD,PAYPAL_CLIENT_ID,PAYPAL_SECRET,PAYPAL_CONFIRMATION_URL,PAYPAL_TOKEN_VERIFICATION,ACCESS_KEY,DATABASE_URL,EMAIL,MAILER_DSN,EMAIL_CONTACT,PRESTASHOP_API_KEY,PRESTASHOP_URL,ADEOAPI_ENDPOINT,ADEOAPI_TOKEN,JWT_SECRET_KEY,JWT_PUBLIC_KEY,JWT_PASSPHRASE" |
| USER | "www-data" |