SecurityController :: login
Request
GET Parameters
None
POST Parameters
None
Uploaded Files
None
Request Attributes
| Key | Value |
|---|---|
| _controller | "App\Controller\SecurityController::login" |
| _firewall_context | "security.firewall.map.context.main" |
| _links | Symfony\Component\WebLink\GenericLinkProvider {#901 -links: [ 916 => Symfony\Component\WebLink\Link {#916 -rel: [ "preload" => "preload" ] -attributes: [ "as" => "style" ] -href: "/assets/styles/app-maoG0wF.css" } ] } |
| _redirected | true |
| _route | "app_login" |
| _route_params | [] |
| _security_authenticators | [] |
| _security_firewall_run | "_security_main" |
| _security_skipped_authenticators | [ Symfony\Component\Security\Http\Authenticator\Debug\TraceableAuthenticator {#563 -supports: false -passport: null -duration: null -stub: "Symfony\Component\Security\Http\Authenticator\FormLoginAuthenticator" -authenticated: null -exception: null -authenticator: Symfony\Component\Security\Http\Authenticator\FormLoginAuthenticator {#604 …} } ] |
| _stopwatch_token | "6ba570" |
Request Headers
| Header | Value |
|---|---|
| accept | "*/*" |
| accept-encoding | "gzip, br, zstd, deflate" |
| cookie | "BACKSESSID=63bac75080a6d0d30f4623a3c3fa7529; main_deauth_profile_token=02aeea; sf_redirect=%7B%22token%22%3A%226a440b%22%2C%22route%22%3A%22admin%22%2C%22method%22%3A%22GET%22%2C%22controller%22%3A%7B%22class%22%3A%22App%5C%5CController%5C%5CAdmin%5C%5CDashboardController%22%2C%22method%22%3A%22index%22%2C%22file%22%3A%22%5C%2Fvar%5C%2Fwww%5C%2Fnano_protection_backend%5C%2Fsrc%5C%2FController%5C%2FAdmin%5C%2FDashboardController.php%22%2C%22line%22%3A41%7D%2C%22status_code%22%3A302%2C%22status_text%22%3A%22Found%22%7D" |
| host | "api-irve.hager.com" |
| referer | "https://api-irve.hager.com/admin" |
| user-agent | "Mozilla/5.0 AppleWebKit/537.36 (KHTML, like Gecko; compatible; ClaudeBot/1.0; +claudebot@anthropic.com)" |
| x-php-ob-level | "1" |
Request Content
Request content not available (it was retrieved as a resource).
Response
Response Headers
| Header | Value |
|---|---|
| cache-control | "no-cache, private" |
| content-type | "text/html; charset=UTF-8" |
| date | "Sun, 21 Jun 2026 23:43:33 GMT" |
| link | "</assets/styles/app-maoG0wF.css>; rel="preload"; as="style"" |
| x-debug-token | "597cfb" |
Cookies
Request Cookies
| Key | Value |
|---|---|
| BACKSESSID | "63bac75080a6d0d30f4623a3c3fa7529" |
| main_deauth_profile_token | "02aeea" |
| sf_redirect | "{"token":"6a440b","route":"admin","method":"GET","controller":{"class":"App\\Controller\\Admin\\DashboardController","method":"index","file":"\/var\/www\/nano_protection_backend\/src\/Controller\/Admin\/DashboardController.php","line":41},"status_code":302,"status_text":"Found"}" |
Response Cookies
No response cookies
Session 2
Session Metadata
| Key | Value |
|---|---|
| Created | "Sun, 21 Jun 26 23:43:31 +0000" |
| Last used | "Sun, 21 Jun 26 23:43:32 +0000" |
| Lifetime | 86400 |
Session Attributes
| Attribute | Value |
|---|---|
| _profiler_search_end | null |
| _profiler_search_ip | null |
| _profiler_search_limit | null |
| _profiler_search_method | null |
| _profiler_search_start | null |
| _profiler_search_status_code | null |
| _profiler_search_token | null |
| _profiler_search_type | "request" |
| _profiler_search_url | null |
| _security.main.target_path | "https://api-irve.hager.com/admin" |
Session Usage
2
Usages
Stateless check enabled
| Usage |
|---|
Symfony\Component\Security\Http\Authentication\AuthenticationUtils:38
[
[
"file" => "/var/www/nano_protection_backend/vendor/symfony/security-http/Authentication/AuthenticationUtils.php"
"line" => 38
"function" => "has"
"class" => "Symfony\Component\HttpFoundation\Session\Session"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/src/Controller/SecurityController.php"
"line" => 15
"function" => "getLastAuthenticationError"
"class" => "Symfony\Component\Security\Http\Authentication\AuthenticationUtils"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 183
"function" => "login"
"class" => "App\Controller\SecurityController"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 76
"function" => "handleRaw"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Kernel.php"
"line" => 182
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
"line" => 35
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\Kernel"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
"line" => 29
"function" => "run"
"class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/public/index.php"
"line" => 5
"args" => [
"/var/www/nano_protection_backend/vendor/autoload_runtime.php"
]
"function" => "require_once"
]
]
|
Symfony\Component\Security\Http\Authentication\AuthenticationUtils:57
[
[
"file" => "/var/www/nano_protection_backend/vendor/symfony/security-http/Authentication/AuthenticationUtils.php"
"line" => 57
"function" => "get"
"class" => "Symfony\Component\HttpFoundation\Session\Session"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/src/Controller/SecurityController.php"
"line" => 16
"function" => "getLastUsername"
"class" => "Symfony\Component\Security\Http\Authentication\AuthenticationUtils"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 183
"function" => "login"
"class" => "App\Controller\SecurityController"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 76
"function" => "handleRaw"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Kernel.php"
"line" => 182
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
"line" => 35
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\Kernel"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
"line" => 29
"function" => "run"
"class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
"type" => "->"
]
[
"file" => "/var/www/nano_protection_backend/public/index.php"
"line" => 5
"args" => [
"/var/www/nano_protection_backend/vendor/autoload_runtime.php"
]
"function" => "require_once"
]
]
|
Flashes
Flashes
No flash messages were created.
Server Parameters
Server Parameters
Defined in .env
| Key | Value |
|---|---|
| ACCESS_KEY | "c1b6d3ac04c09c36175b2c199b0233b44cfb996a0b1ba5a999300f0bb3cd7b09c1b6d3ac04c09c36175b2c199b0233b44cfb996a0b1ba5a999300f0bb3cd7b09" |
| ADEOAPI_ENDPOINT | "https://demo-nano.tb-it.fr/module/adeoapi/validate" |
| ADEOAPI_TOKEN | "WvWqBVFUyRVBoTTu2oHuhPtzTFqpoHHa" |
| APP_ENV | "dev" |
| APP_SECRET | "73afeddb6dbfb014b0ef5ed7e5987b91" |
| APP_VERSION | "1.0.1" |
| COLISSIMO_API_BASE_URL | "https://ws.colissimo.fr/pointretrait-ws-cxf/rest/v2/pointretrait/" |
| COLISSIMO_LOGIN | "648213" |
| COLISSIMO_PASSWORD | "Pgecolis@2024" |
| DATABASE_URL | "mysql://root:K&t9X!PE!jo8GpfG@127.0.0.1:3306/hager" |
| DEFAULT_URI | "https://api.carandbikes.fr" |
"infos@pge-connect.fr" |
|
| EMAIL_CONTACT | "infos@pge-connect.fr" |
| JWT_PASSPHRASE | "c1b6d3ac04c09c36175b2c199b0233b44cfb996a0b1ba5a999300f0bb3cd7b09" |
| JWT_PUBLIC_KEY | "%kernel.project_dir%/config/jwt/public.pem" |
| JWT_SECRET_KEY | "%kernel.project_dir%/config/jwt/private.pem" |
| MAILER_DSN | "smtp://infos@pge-connect.fr:Infos%402022@ssl0.ovh.net:587?encryption=starttls" |
| NAME | "hager" |
| PAYPAL_CLIENT_ID | "AVHkTrc_oMFw-kCqZtsJ5RG397jysCy9yB4VOuVsWLpHlPFBJ88xnNk0c3EqXyiCeDHyAcMtUPQLy1px" |
| PAYPAL_CONFIRMATION_URL | "https://api-m.paypal.com/v2/checkout/orders/" |
| PAYPAL_SECRET | "EHoBwpUt-i0Dqe1bQG4Thq3qL7b-rtvwWeT19ETahdJDMqS10i8Gz7cVDu64g_5xcAoKb0bx2DGMk4Qq" |
| PAYPAL_TOKEN_VERIFICATION | "https://api-m.paypal.com/v1/oauth2/token" |
| PRESTASHOP_API_KEY | "37ZTKKZEY3TGSKKUXP4LXL9885JCD6T3" |
| PRESTASHOP_URL | "https://demo-nano.tb-it.fr/api" |
| TRUSTED_HEADERS | "x-forwarded-for,x-forwarded-host,x-forwarded-proto,x-forwarded-port,x-forwarded-prefix" |
| TRUSTED_PROXIES | "127.0.0.1,REMOTE_ADDR" |
| URL_SITE_BACKEND | "https://api-irve.hager.com" |
Defined as regular env variables
| Key | Value |
|---|---|
| APP_DEBUG | "1" |
| CONTENT_LENGTH | "" |
| CONTENT_TYPE | "" |
| DOCUMENT_ROOT | "/var/www/nano_protection_backend/public" |
| DOCUMENT_URI | "/index.php" |
| FCGI_ROLE | "RESPONDER" |
| GATEWAY_INTERFACE | "CGI/1.1" |
| HOME | "/var/www" |
| HTTPS | "on" |
| HTTP_ACCEPT | "*/*" |
| HTTP_ACCEPT_ENCODING | "gzip, br, zstd, deflate" |
| HTTP_COOKIE | "BACKSESSID=63bac75080a6d0d30f4623a3c3fa7529; main_deauth_profile_token=02aeea; sf_redirect=%7B%22token%22%3A%226a440b%22%2C%22route%22%3A%22admin%22%2C%22method%22%3A%22GET%22%2C%22controller%22%3A%7B%22class%22%3A%22App%5C%5CController%5C%5CAdmin%5C%5CDashboardController%22%2C%22method%22%3A%22index%22%2C%22file%22%3A%22%5C%2Fvar%5C%2Fwww%5C%2Fnano_protection_backend%5C%2Fsrc%5C%2FController%5C%2FAdmin%5C%2FDashboardController.php%22%2C%22line%22%3A41%7D%2C%22status_code%22%3A302%2C%22status_text%22%3A%22Found%22%7D" |
| HTTP_HOST | "api-irve.hager.com" |
| HTTP_REFERER | "https://api-irve.hager.com/admin" |
| HTTP_USER_AGENT | "Mozilla/5.0 AppleWebKit/537.36 (KHTML, like Gecko; compatible; ClaudeBot/1.0; +claudebot@anthropic.com)" |
| PHP_SELF | "/index.php" |
| QUERY_STRING | "" |
| REDIRECT_STATUS | "200" |
| REMOTE_ADDR | "216.73.216.206" |
| REMOTE_PORT | "45641" |
| REMOTE_USER | "" |
| REQUEST_METHOD | "GET" |
| REQUEST_SCHEME | "https" |
| REQUEST_TIME | 1782085413 |
| REQUEST_TIME_FLOAT | 1782085413.0174 |
| REQUEST_URI | "/login-admin" |
| SCRIPT_FILENAME | "/var/www/nano_protection_backend/public/index.php" |
| SCRIPT_NAME | "/index.php" |
| SERVER_ADDR | "162.19.245.188" |
| SERVER_NAME | "api-irve.hager.com" |
| SERVER_PORT | "443" |
| SERVER_PROTOCOL | "HTTP/1.1" |
| SERVER_SOFTWARE | "nginx/1.26.3" |
| SYMFONY_DOTENV_PATH | "/var/www/nano_protection_backend/.env" |
| SYMFONY_DOTENV_VARS | "APP_ENV,APP_SECRET,APP_VERSION,NAME,URL_SITE_BACKEND,TRUSTED_PROXIES,TRUSTED_HEADERS,DEFAULT_URI,COLISSIMO_API_BASE_URL,COLISSIMO_LOGIN,COLISSIMO_PASSWORD,PAYPAL_CLIENT_ID,PAYPAL_SECRET,PAYPAL_CONFIRMATION_URL,PAYPAL_TOKEN_VERIFICATION,ACCESS_KEY,DATABASE_URL,EMAIL,MAILER_DSN,EMAIL_CONTACT,PRESTASHOP_API_KEY,PRESTASHOP_URL,ADEOAPI_ENDPOINT,ADEOAPI_TOKEN,JWT_SECRET_KEY,JWT_PUBLIC_KEY,JWT_PASSPHRASE" |
| USER | "www-data" |