Performance metrics
109 ms
Total execution time
13 ms
Symfony initialization
8.00 MiB
Peak memory usage
1
Sub-Request
67.2 ms
Sub-Request time
Execution timeline
Main Request 95.8 ms
Note: sections with a striped background correspond to sub-requests.