Performance metrics
120 ms
Total execution time
16 ms
Symfony initialization
8.00 MiB
Peak memory usage
1
Sub-Request
71.5 ms
Sub-Request time
Execution timeline
Main Request 104.2 ms
Note: sections with a striped background correspond to sub-requests.