Performance metrics
88 ms
Total execution time
8 ms
Symfony initialization
8.00 MiB
Peak memory usage
1
Sub-Request
50 ms
Sub-Request time
Execution timeline
Main Request 79.6 ms
Note: sections with a striped background correspond to sub-requests.