Performance metrics
79 ms
Total execution time
7 ms
Symfony initialization
8.00 MiB
Peak memory usage
1
Sub-Request
44.5 ms
Sub-Request time
Execution timeline
Main Request 72.7 ms
Note: sections with a striped background correspond to sub-requests.