Redirect 302 redirect from GET @admin (5df3a7)

GET https://api-irve.hager.com/login-admin

SecurityController :: login

Request

GET Parameters

None

POST Parameters

None

Uploaded Files

None

Request Attributes

Key Value
_controller
"App\Controller\SecurityController::login"
_firewall_context
"security.firewall.map.context.main"
_links
Symfony\Component\WebLink\GenericLinkProvider {#901
  -links: [
    916 => Symfony\Component\WebLink\Link {#916
      -rel: [
        "preload" => "preload"
      ]
      -attributes: [
        "as" => "style"
      ]
      -href: "/assets/styles/app-maoG0wF.css"
    }
  ]
}
_redirected
true
_route
"app_login"
_route_params
[]
_security_authenticators
[]
_security_firewall_run
"_security_main"
_security_skipped_authenticators
[
  Symfony\Component\Security\Http\Authenticator\Debug\TraceableAuthenticator {#563
    -supports: false
    -passport: null
    -duration: null
    -stub: "Symfony\Component\Security\Http\Authenticator\FormLoginAuthenticator"
    -authenticated: null
    -exception: null
    -authenticator: Symfony\Component\Security\Http\Authenticator\FormLoginAuthenticator {#604 …}
  }
]
_stopwatch_token
"b07158"

Request Headers

Header Value
accept
"*/*"
accept-encoding
"gzip, br, zstd, deflate"
cookie
"main_deauth_profile_token=d2c555; BACKSESSID=8ad7b8ffb13ffbd9d09b0e36dac38451; sf_redirect=%7B%22token%22%3A%225df3a7%22%2C%22route%22%3A%22admin%22%2C%22method%22%3A%22GET%22%2C%22controller%22%3A%7B%22class%22%3A%22App%5C%5CController%5C%5CAdmin%5C%5CDashboardController%22%2C%22method%22%3A%22index%22%2C%22file%22%3A%22%5C%2Fvar%5C%2Fwww%5C%2Fnano_protection_backend%5C%2Fsrc%5C%2FController%5C%2FAdmin%5C%2FDashboardController.php%22%2C%22line%22%3A41%7D%2C%22status_code%22%3A302%2C%22status_text%22%3A%22Found%22%7D"
host
"api-irve.hager.com"
referer
"https://api-irve.hager.com/admin"
user-agent
"Mozilla/5.0 AppleWebKit/537.36 (KHTML, like Gecko; compatible; ClaudeBot/1.0; +claudebot@anthropic.com)"
x-php-ob-level
"1"

Request Content

Request content not available (it was retrieved as a resource).

Response

Response Headers

Header Value
cache-control
"no-cache, private"
content-type
"text/html; charset=UTF-8"
date
"Sun, 21 Jun 2026 20:44:53 GMT"
link
"</assets/styles/app-maoG0wF.css>; rel="preload"; as="style""
x-debug-token
"09a7f4"

Cookies

Request Cookies

Key Value
BACKSESSID
"8ad7b8ffb13ffbd9d09b0e36dac38451"
main_deauth_profile_token
"d2c555"
sf_redirect
"{"token":"5df3a7","route":"admin","method":"GET","controller":{"class":"App\\Controller\\Admin\\DashboardController","method":"index","file":"\/var\/www\/nano_protection_backend\/src\/Controller\/Admin\/DashboardController.php","line":41},"status_code":302,"status_text":"Found"}"

Response Cookies

No response cookies

Session 2

Session Metadata

Key Value
Created
"Sun, 21 Jun 26 20:44:53 +0000"
Last used
"Sun, 21 Jun 26 20:44:53 +0000"
Lifetime
86400

Session Attributes

Attribute Value
_security.main.target_path
"https://api-irve.hager.com/admin"

Session Usage

2 Usages
Stateless check enabled
Usage
Symfony\Component\Security\Http\Authentication\AuthenticationUtils:38
[
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-http/Authentication/AuthenticationUtils.php"
    "line" => 38
    "function" => "has"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/src/Controller/SecurityController.php"
    "line" => 15
    "function" => "getLastAuthenticationError"
    "class" => "Symfony\Component\Security\Http\Authentication\AuthenticationUtils"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 183
    "function" => "login"
    "class" => "App\Controller\SecurityController"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 76
    "function" => "handleRaw"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Kernel.php"
    "line" => 182
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/public/index.php"
    "line" => 5
    "args" => [
      "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\Security\Http\Authentication\AuthenticationUtils:57
[
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/security-http/Authentication/AuthenticationUtils.php"
    "line" => 57
    "function" => "get"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/src/Controller/SecurityController.php"
    "line" => 16
    "function" => "getLastUsername"
    "class" => "Symfony\Component\Security\Http\Authentication\AuthenticationUtils"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 183
    "function" => "login"
    "class" => "App\Controller\SecurityController"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 76
    "function" => "handleRaw"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/http-kernel/Kernel.php"
    "line" => 182
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/nano_protection_backend/public/index.php"
    "line" => 5
    "args" => [
      "/var/www/nano_protection_backend/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]

Flashes

Flashes

No flash messages were created.

Server Parameters

Server Parameters

Defined in .env

Key Value
ACCESS_KEY
"c1b6d3ac04c09c36175b2c199b0233b44cfb996a0b1ba5a999300f0bb3cd7b09c1b6d3ac04c09c36175b2c199b0233b44cfb996a0b1ba5a999300f0bb3cd7b09"
ADEOAPI_ENDPOINT
"https://demo-nano.tb-it.fr/module/adeoapi/validate"
ADEOAPI_TOKEN
"WvWqBVFUyRVBoTTu2oHuhPtzTFqpoHHa"
APP_ENV
"dev"
APP_SECRET
"73afeddb6dbfb014b0ef5ed7e5987b91"
APP_VERSION
"1.0.1"
COLISSIMO_API_BASE_URL
"https://ws.colissimo.fr/pointretrait-ws-cxf/rest/v2/pointretrait/"
COLISSIMO_LOGIN
"648213"
COLISSIMO_PASSWORD
"Pgecolis@2024"
DATABASE_URL
"mysql://root:K&t9X!PE!jo8GpfG@127.0.0.1:3306/hager"
DEFAULT_URI
"https://api.carandbikes.fr"
EMAIL
"infos@pge-connect.fr"
EMAIL_CONTACT
"infos@pge-connect.fr"
JWT_PASSPHRASE
"c1b6d3ac04c09c36175b2c199b0233b44cfb996a0b1ba5a999300f0bb3cd7b09"
JWT_PUBLIC_KEY
"%kernel.project_dir%/config/jwt/public.pem"
JWT_SECRET_KEY
"%kernel.project_dir%/config/jwt/private.pem"
MAILER_DSN
"smtp://infos@pge-connect.fr:Infos%402022@ssl0.ovh.net:587?encryption=starttls"
NAME
"hager"
PAYPAL_CLIENT_ID
"AVHkTrc_oMFw-kCqZtsJ5RG397jysCy9yB4VOuVsWLpHlPFBJ88xnNk0c3EqXyiCeDHyAcMtUPQLy1px"
PAYPAL_CONFIRMATION_URL
"https://api-m.paypal.com/v2/checkout/orders/"
PAYPAL_SECRET
"EHoBwpUt-i0Dqe1bQG4Thq3qL7b-rtvwWeT19ETahdJDMqS10i8Gz7cVDu64g_5xcAoKb0bx2DGMk4Qq"
PAYPAL_TOKEN_VERIFICATION
"https://api-m.paypal.com/v1/oauth2/token"
PRESTASHOP_API_KEY
"37ZTKKZEY3TGSKKUXP4LXL9885JCD6T3"
PRESTASHOP_URL
"https://demo-nano.tb-it.fr/api"
TRUSTED_HEADERS
"x-forwarded-for,x-forwarded-host,x-forwarded-proto,x-forwarded-port,x-forwarded-prefix"
TRUSTED_PROXIES
"127.0.0.1,REMOTE_ADDR"
URL_SITE_BACKEND
"https://api-irve.hager.com"

Defined as regular env variables

Key Value
APP_DEBUG
"1"
CONTENT_LENGTH
""
CONTENT_TYPE
""
DOCUMENT_ROOT
"/var/www/nano_protection_backend/public"
DOCUMENT_URI
"/index.php"
FCGI_ROLE
"RESPONDER"
GATEWAY_INTERFACE
"CGI/1.1"
HOME
"/var/www"
HTTPS
"on"
HTTP_ACCEPT
"*/*"
HTTP_ACCEPT_ENCODING
"gzip, br, zstd, deflate"
HTTP_COOKIE
"main_deauth_profile_token=d2c555; BACKSESSID=8ad7b8ffb13ffbd9d09b0e36dac38451; sf_redirect=%7B%22token%22%3A%225df3a7%22%2C%22route%22%3A%22admin%22%2C%22method%22%3A%22GET%22%2C%22controller%22%3A%7B%22class%22%3A%22App%5C%5CController%5C%5CAdmin%5C%5CDashboardController%22%2C%22method%22%3A%22index%22%2C%22file%22%3A%22%5C%2Fvar%5C%2Fwww%5C%2Fnano_protection_backend%5C%2Fsrc%5C%2FController%5C%2FAdmin%5C%2FDashboardController.php%22%2C%22line%22%3A41%7D%2C%22status_code%22%3A302%2C%22status_text%22%3A%22Found%22%7D"
HTTP_HOST
"api-irve.hager.com"
HTTP_REFERER
"https://api-irve.hager.com/admin"
HTTP_USER_AGENT
"Mozilla/5.0 AppleWebKit/537.36 (KHTML, like Gecko; compatible; ClaudeBot/1.0; +claudebot@anthropic.com)"
PHP_SELF
"/index.php"
QUERY_STRING
""
REDIRECT_STATUS
"200"
REMOTE_ADDR
"216.73.216.206"
REMOTE_PORT
"5629"
REMOTE_USER
""
REQUEST_METHOD
"GET"
REQUEST_SCHEME
"https"
REQUEST_TIME
1782074693
REQUEST_TIME_FLOAT
1782074693.6917
REQUEST_URI
"/login-admin"
SCRIPT_FILENAME
"/var/www/nano_protection_backend/public/index.php"
SCRIPT_NAME
"/index.php"
SERVER_ADDR
"162.19.245.188"
SERVER_NAME
"api-irve.hager.com"
SERVER_PORT
"443"
SERVER_PROTOCOL
"HTTP/1.1"
SERVER_SOFTWARE
"nginx/1.26.3"
SYMFONY_DOTENV_PATH
"/var/www/nano_protection_backend/.env"
SYMFONY_DOTENV_VARS
"APP_ENV,APP_SECRET,APP_VERSION,NAME,URL_SITE_BACKEND,TRUSTED_PROXIES,TRUSTED_HEADERS,DEFAULT_URI,COLISSIMO_API_BASE_URL,COLISSIMO_LOGIN,COLISSIMO_PASSWORD,PAYPAL_CLIENT_ID,PAYPAL_SECRET,PAYPAL_CONFIRMATION_URL,PAYPAL_TOKEN_VERIFICATION,ACCESS_KEY,DATABASE_URL,EMAIL,MAILER_DSN,EMAIL_CONTACT,PRESTASHOP_API_KEY,PRESTASHOP_URL,ADEOAPI_ENDPOINT,ADEOAPI_TOKEN,JWT_SECRET_KEY,JWT_PUBLIC_KEY,JWT_PASSPHRASE"
USER
"www-data"